Related Products
HJ-8
Side Anchor Joint Set
Side Anchor Joint Set
The HJ-8 is a black metal joint set that allows you to connect a surface to your structures, just like an anchor.
- Designed to be attached to the edges of your surfaces and structures.
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Hardware included
- Can be used as a stopper
A Flexpipe product

The HJ-8 is a black metal joint set that allows you to connect a surface to your structures, just like an anchor.
- Designed to be attached to the edges of your surfaces and structures.
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Hardware included
- Can be used as a stopper
A Flexpipe product

| ESD Safe | No |
| Weight | 0.304000 |
| Series | Fractional, Metric, Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.750” (95.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-8 is a black metal joint set that allows you to connect a surface to your structures, just like an anchor.
- Designed to be attached to the edges of your surfaces and structures.
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Hardware included
- Can be used as a stopper
A Flexpipe product

Product Specs
- Product Details
-
ESD Safe No Weight 0.304000 Series Fractional, Metric, Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.750” (95.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-8 is a black metal joint set that allows you to connect a surface to your structures, just like an anchor.
- Designed to be attached to the edges of your surfaces and structures.
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Hardware included
- Can be used as a stopper
A Flexpipe product

-
CAD Files
-
CAD Files
-


