Related Products
My Wish Lists
()H-8
Side Anchor Joint Steel
The H-8 is a metal single joint used to create the HJ-8 joint set. The HJ-8 is created when combining an H-8 and an H-9. This piece creates an anchor point on the side of a surface.
By adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

The H-8 is a metal single joint used to create the HJ-8 joint set. The HJ-8 is created when combining an H-8 and an H-9. This piece creates an anchor point on the side of a surface.
By adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.147000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.750” (95.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 075" (19.00mm) |
| Thickness | .125” (2.50mm) |
The H-8 is a metal single joint used to create the HJ-8 joint set. The HJ-8 is created when combining an H-8 and an H-9. This piece creates an anchor point on the side of a surface.
By adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.147000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.750” (95.00mm) Overall Width 1.3125” (33.00mm) Overall Height 075" (19.00mm) Thickness .125” (2.50mm)
-
- Description
The H-8 is a metal single joint used to create the HJ-8 joint set. The HJ-8 is created when combining an H-8 and an H-9. This piece creates an anchor point on the side of a surface.
By adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


