Related Products
My Wish Lists
()H-5
Pivot Point Joint Steel
The H-5 is a metal single joint used to assemble the HJ-6 Flexpipe joint set. This connector can also be grouped with another H-5 to connect a pipe and a surface. The main difference between using this technique and using the HJ-15 connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15.
The H-5 comes in a nickel-plated version called H-5NP. Be sure to select this version if you need to build antistatic structures.
A Flexpipe Product

The H-5 is a metal single joint used to assemble the HJ-6 Flexpipe joint set. This connector can also be grouped with another H-5 to connect a pipe and a surface. The main difference between using this technique and using the HJ-15 connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15.
The H-5 comes in a nickel-plated version called H-5NP. Be sure to select this version if you need to build antistatic structures.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.099000 |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
The H-5 is a metal single joint used to assemble the HJ-6 Flexpipe joint set. This connector can also be grouped with another H-5 to connect a pipe and a surface. The main difference between using this technique and using the HJ-15 connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15.
The H-5 comes in a nickel-plated version called H-5NP. Be sure to select this version if you need to build antistatic structures.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.099000 Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating)
-
- Description
The H-5 is a metal single joint used to assemble the HJ-6 Flexpipe joint set. This connector can also be grouped with another H-5 to connect a pipe and a surface. The main difference between using this technique and using the HJ-15 connector is that the surface will be aligned with the pipe center and not the tube's edge when using the HJ-15.
The H-5 comes in a nickel-plated version called H-5NP. Be sure to select this version if you need to build antistatic structures.A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


