Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()H-21NP
Double Tee Joint - ESD
The H-21NP is an anti-static Double Tee Joint used to assemble the HJ-21NP joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack. Just like the popular H-13NP format, our Double Tee Joint H-21NP takes it to the next level. Note that this fitting requires only 1 nut and 1 bolt for assembly.
All our joints are sold individually.
A Flexpipe Product

The H-21NP is an anti-static Double Tee Joint used to assemble the HJ-21NP joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack. Just like the popular H-13NP format, our Double Tee Joint H-21NP takes it to the next level. Note that this fitting requires only 1 nut and 1 bolt for assembly.
All our joints are sold individually.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.133000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.1875” (82.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 2.6875” (68.25mm) |
| Thickness | .125” (2.50mm) |
The H-21NP is an anti-static Double Tee Joint used to assemble the HJ-21NP joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack. Just like the popular H-13NP format, our Double Tee Joint H-21NP takes it to the next level. Note that this fitting requires only 1 nut and 1 bolt for assembly.
All our joints are sold individually.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.133000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.1875” (82.00mm) Overall Width 1.3125” (33.00mm) Overall Height 2.6875” (68.25mm) Thickness .125” (2.50mm)
-
- Description
-
The H-21NP is an anti-static Double Tee Joint used to assemble the HJ-21NP joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack. Just like the popular H-13NP format, our Double Tee Joint H-21NP takes it to the next level. Note that this fitting requires only 1 nut and 1 bolt for assembly.
All our joints are sold individually.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

