Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()HJ-21NP
Double Tee Joint Set - ESD
Great solution for Parallel and Double Piping! Just like the popular HJ-13NP format, our Double Tee Join Set (HJ-21NP) takes it to the next level.Designed with the same spacing as HJ-13NP, the HJ-21NP seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

Great solution for Parallel and Double Piping! Just like the popular HJ-13NP format, our Double Tee Join Set (HJ-21NP) takes it to the next level.Designed with the same spacing as HJ-13NP, the HJ-21NP seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.285000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.1875” (82.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 2.6875” (68.25mm) |
| Thickness | .125” (2.50mm) |
Great solution for Parallel and Double Piping! Just like the popular HJ-13NP format, our Double Tee Join Set (HJ-21NP) takes it to the next level.Designed with the same spacing as HJ-13NP, the HJ-21NP seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.285000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.1875” (82.00mm) Overall Width 1.3125” (33.00mm) Overall Height 2.6875” (68.25mm) Thickness .125” (2.50mm)
-
- Description
-
Great solution for Parallel and Double Piping! Just like the popular HJ-13NP format, our Double Tee Join Set (HJ-21NP) takes it to the next level.Designed with the same spacing as HJ-13NP, the HJ-21NP seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

-
-
CAD Files
-
CAD Files
-
