Related Products
My Wish Lists
()H-2
Inner Corner Joint Steel
The H-2 is a metal single joint that is also part of the formation of multiple steel connectors, namely HJ-2, HJ-3, and HJ-5. This joint is one of the most versatile of the Flexpipe system. Since it is needed to create three connectors, you should always keep a box of H-2 in stock.
This single joint has up to four internal striations for a better, stronger grip on the 28mm pipe's coating. It was also manufactured with four pre-drilled holes for reinforcement when building heavy-duty structures.
A Flexpipe Product

The H-2 is a metal single joint that is also part of the formation of multiple steel connectors, namely HJ-2, HJ-3, and HJ-5. This joint is one of the most versatile of the Flexpipe system. Since it is needed to create three connectors, you should always keep a box of H-2 in stock.
This single joint has up to four internal striations for a better, stronger grip on the 28mm pipe's coating. It was also manufactured with four pre-drilled holes for reinforcement when building heavy-duty structures.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.207000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.228” (82.00mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
The H-2 is a metal single joint that is also part of the formation of multiple steel connectors, namely HJ-2, HJ-3, and HJ-5. This joint is one of the most versatile of the Flexpipe system. Since it is needed to create three connectors, you should always keep a box of H-2 in stock.
This single joint has up to four internal striations for a better, stronger grip on the 28mm pipe's coating. It was also manufactured with four pre-drilled holes for reinforcement when building heavy-duty structures.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.207000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.228” (82.00mm) Overall Width 0.6625" (16.83mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
The H-2 is a metal single joint that is also part of the formation of multiple steel connectors, namely HJ-2, HJ-3, and HJ-5. This joint is one of the most versatile of the Flexpipe system. Since it is needed to create three connectors, you should always keep a box of H-2 in stock.
This single joint has up to four internal striations for a better, stronger grip on the 28mm pipe's coating. It was also manufactured with four pre-drilled holes for reinforcement when building heavy-duty structures.A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


