Related Products
My Wish Lists
()H-2-BOX
Standard H-2 Joints - Box (150 Units)
H-2 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

H-2 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

| ESD Safe | No |
| Weight | 31.050000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.228” (82.00mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
H-2 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 31.050000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.228” (82.00mm) Overall Width 0.6625" (16.83mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
-
H-2 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


