Related Products
My Wish Lists
()H-11NP
Flat Clamp Hinge - ESD
The H-11NP Flat Clamp Hinge Steel Cr joint is used to create hinges without having to build a whole frame.
To create a robust hinge set, simply combine two H-11NP joints with either the AP-HINGE or AP-HINGE-AL for a more durable built. The H-11NP ensures a secure and static-free environment, making it perfect for applications where preventing electrostatic damage is crucial.
Nuts and bolts are sold separately.
A Flexpipe Product

The H-11NP Flat Clamp Hinge Steel Cr joint is used to create hinges without having to build a whole frame.
To create a robust hinge set, simply combine two H-11NP joints with either the AP-HINGE or AP-HINGE-AL for a more durable built. The H-11NP ensures a secure and static-free environment, making it perfect for applications where preventing electrostatic damage is crucial.
Nuts and bolts are sold separately.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.132000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.3125” (84.00mm) |
| Overall Width | 1.4375” (36.51mm) |
| Overall Height | 0.7188" (18.26mm) |
| Thickness | .125” (2.50mm) |
The H-11NP Flat Clamp Hinge Steel Cr joint is used to create hinges without having to build a whole frame.
To create a robust hinge set, simply combine two H-11NP joints with either the AP-HINGE or AP-HINGE-AL for a more durable built. The H-11NP ensures a secure and static-free environment, making it perfect for applications where preventing electrostatic damage is crucial.
Nuts and bolts are sold separately.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.132000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.3125” (84.00mm) Overall Width 1.4375” (36.51mm) Overall Height 0.7188" (18.26mm) Thickness .125” (2.50mm)
-
- Description
-
The H-11NP Flat Clamp Hinge Steel Cr joint is used to create hinges without having to build a whole frame.
To create a robust hinge set, simply combine two H-11NP joints with either the AP-HINGE or AP-HINGE-AL for a more durable built. The H-11NP ensures a secure and static-free environment, making it perfect for applications where preventing electrostatic damage is crucial.
Nuts and bolts are sold separately.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


