Related Products
-
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()FL-COU16-600LBS
16" Drawer Slide
16" Drawer Slide
- Fully extendable length, travel 16.000”, 24.000”, 32.000”
- Full access extension built for industrial applications requiring extended
reach and high load capacity - Robust structure ideal for modular workstations, carts and cabinets in an
industrial setting - Side Mount: Load capacity of 600 lbs per pair for drawers up to 24” wide.
Max drawer width of 42” has a 480 lb capacity. (sold in pairs) - Flat mount: Load capacity of 180 lbs per pair at max width of 32”
- Mobile applications: 360 lbs / pair, drawers up to 32” wide
- Mounts to 80/20 T-slot profiles or pipes
- Fully extendable length, travel 16.000”, 24.000”, 32.000”
- Full access extension built for industrial applications requiring extended
reach and high load capacity - Robust structure ideal for modular workstations, carts and cabinets in an
industrial setting - Side Mount: Load capacity of 600 lbs per pair for drawers up to 24” wide.
Max drawer width of 42” has a 480 lb capacity. (sold in pairs) - Flat mount: Load capacity of 180 lbs per pair at max width of 32”
- Mobile applications: 360 lbs / pair, drawers up to 32” wide
- Mounts to 80/20 T-slot profiles or pipes
| ESD Safe | Yes |
| Weight | 10.000000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Zinc Plated Steel |
| Load Capacity | 600 lbs per pair (272.15 kg) |
- Fully extendable length, travel 16.000”, 24.000”, 32.000”
- Full access extension built for industrial applications requiring extended
reach and high load capacity - Robust structure ideal for modular workstations, carts and cabinets in an
industrial setting - Side Mount: Load capacity of 600 lbs per pair for drawers up to 24” wide.
Max drawer width of 42” has a 480 lb capacity. (sold in pairs) - Flat mount: Load capacity of 180 lbs per pair at max width of 32”
- Mobile applications: 360 lbs / pair, drawers up to 32” wide
- Mounts to 80/20 T-slot profiles or pipes
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3059 | 24 | 1/4-20 x .375" Button Head Socket Cap Screw (BHSCS) | |||
| And | 3204 | 24 | 10 Series 1/4-20 Standard Slide-in T-Nut | ||
| 3061 | 24 | 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS) | |||
| And | 3202 | 24 | 15 Series 1/4-20 Standard Slide-in T-Nut | ||
| 11-6310 | 24 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3873 | 24 | 10 Series M6 Standard Slide-in T-Nut | ||
| 11-6310 | 24 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13024 | 24 | M6 Self-Aligning Slide-in T-Nut | ||
| 11-6314 | 24 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13048 | 24 | M6 Self-Aligning Slide-in T-Nut | ||
| 11-6312 | 24 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3866 | 24 | 15 Series M6 Standard Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Weight 10.000000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Zinc Plated Steel Load Capacity 600 lbs per pair (272.15 kg)
-
- Description
- Fully extendable length, travel 16.000”, 24.000”, 32.000”
- Full access extension built for industrial applications requiring extended
reach and high load capacity - Robust structure ideal for modular workstations, carts and cabinets in an
industrial setting - Side Mount: Load capacity of 600 lbs per pair for drawers up to 24” wide.
Max drawer width of 42” has a 480 lb capacity. (sold in pairs) - Flat mount: Load capacity of 180 lbs per pair at max width of 32”
- Mobile applications: 360 lbs / pair, drawers up to 32” wide
- Mounts to 80/20 T-slot profiles or pipes
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3059 24 1/4-20 x .375" Button Head Socket Cap Screw (BHSCS)
And 
3204 24 10 Series 1/4-20 Standard Slide-in T-Nut

3061 24 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS)
And 
3202 24 15 Series 1/4-20 Standard Slide-in T-Nut

11-6310 24 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
And 
3873 24 10 Series M6 Standard Slide-in T-Nut

11-6310 24 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
And 
13024 24 M6 Self-Aligning Slide-in T-Nut 
11-6314 24 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 
13048 24 M6 Self-Aligning Slide-in T-Nut

11-6312 24 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 
3866 24 15 Series M6 Standard Slide-in T-Nut
-
CAD Files
-
- Downloads
-
