Related Products
-
Part No. 75-3616$2.10Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Slide-In T-Nut - Bright Zinc -
Part No. 11-6714$0.47M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()3873
10 Series M6 Standard Slide-in T-Nut
10 Series M6 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | .490" |
| B | .200" |
| C | .431" |
| D (Thread) | M6 X 1.0 |
| E | .171" |
| Weight | 0.007000 |
| Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Bright A .490" B .200" C .431" D (Thread) M6 X 1.0 E .171" Weight 0.007000 Max Length (inches) 1.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
