Related Products
-
Part No. 2045$2.9915 Series 1.5" x 3" End Cap with Push-In Fastener -
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()FL-COU14-100LBS
14" Drawer Slide
14" Drawer Slide
The FL-COU14 is an extra-low-profile side-mount full extension drawer slide. Full-extension allows drawers to open the full length of the slide, allowing for greater access. It is popular in office storage while also bringing its smooth and silent motion to box drawers, pipe and joint drawers and any other type of application which may require the use of drawer slides.
- Fully extendable length, travel 14.763" (375mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
The FL-COU14 is an extra-low-profile side-mount full extension drawer slide. Full-extension allows drawers to open the full length of the slide, allowing for greater access. It is popular in office storage while also bringing its smooth and silent motion to box drawers, pipe and joint drawers and any other type of application which may require the use of drawer slides.
- Fully extendable length, travel 14.763" (375mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
| ESD Safe | Yes |
| Weight | 2.304000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Galvanized Steel |
| Load Capacity | 100 lbs per pair |
| A | 27.779" (705.61mm) |
| B | 13.779" (350.01mm) |
| C | 1.423" (36.16mm) |
| D | 3.740" (95.00mm) |
| E | 5.922" (150.44mm) |
| F | 0.302" (7.68mm) |
| G | 0.583" (14.82mm) |
| H | 0.067" (2.23mm) |
| J | 0.172" (4.37mm) |
| K | 0.500" (12.70mm) |
| L | 1.798" (45.64mm) |
| M | 13.779" (350.01mm) |
| N | 1.659" (47.23mm) |
| P | 0.707" (17.97mm) |
| Q | 2.609" (66.29mm) |
| R | 1.169" (29.71mm) |
| S | 1.822" (46.29mm) |
| T | 0.787" (20.00mm) |
| U | 1.217" (30.93mm) |
| V | 0.787" (20.00mm) |
| W | 0.087" (2.21mm) |
| X | 0.187" (4.75mm) |
The FL-COU14 is an extra-low-profile side-mount full extension drawer slide. Full-extension allows drawers to open the full length of the slide, allowing for greater access. It is popular in office storage while also bringing its smooth and silent motion to box drawers, pipe and joint drawers and any other type of application which may require the use of drawer slides.
- Fully extendable length, travel 14.763" (375mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3005 | 12 | 8-32 x .375" Button Head Socket Cap Screw (BHSCS) | |
| 3275 | 12 | 8-32 Slide-in Economy T-Nut - Centered Thread | |
| 3006 | 12 | .188" ID Washer | |
| 11-4310 | 12 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13022 | 12 | M4 Self-Aligning Slide-in T-Nut | |
| 11-6039 | 12 | 4.39mm ID Washer | |
| 11-4310 | 12 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13022 | 12 | M4 Self-Aligning Slide-in T-Nut | |
| 11-4310 | 12 | M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13046 | 12 | M4 Self-Aligning Slide-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 2.304000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Galvanized Steel Load Capacity 100 lbs per pair A 27.779" (705.61mm) B 13.779" (350.01mm) C 1.423" (36.16mm) D 3.740" (95.00mm) E 5.922" (150.44mm) F 0.302" (7.68mm) G 0.583" (14.82mm) H 0.067" (2.23mm) J 0.172" (4.37mm) K 0.500" (12.70mm) L 1.798" (45.64mm) M 13.779" (350.01mm) N 1.659" (47.23mm) P 0.707" (17.97mm) Q 2.609" (66.29mm) R 1.169" (29.71mm) S 1.822" (46.29mm) T 0.787" (20.00mm) U 1.217" (30.93mm) V 0.787" (20.00mm) W 0.087" (2.21mm) X 0.187" (4.75mm)
-
- Description
The FL-COU14 is an extra-low-profile side-mount full extension drawer slide. Full-extension allows drawers to open the full length of the slide, allowing for greater access. It is popular in office storage while also bringing its smooth and silent motion to box drawers, pipe and joint drawers and any other type of application which may require the use of drawer slides.
- Fully extendable length, travel 14.763" (375mm)
- Lever disconnect for easy installation or removal of drawer
- Smooth ball bearings for quiet operation
- Low profile design for space savings
- Side-mounts to 80/20 T-Slot profiles
- ESD / Galvanized Steel
- Supports up to 100 pounds per pair
- Sold in pairs
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 


3005 12 8-32 x .375" Button Head Socket Cap Screw (BHSCS)



3275 12 8-32 Slide-in Economy T-Nut - Centered Thread


3006 12 .188" ID Washer

11-4310 12 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13022 12 M4 Self-Aligning Slide-in T-Nut

11-6039 12 4.39mm ID Washer

11-4310 12 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13022 12 M4 Self-Aligning Slide-in T-Nut

11-4310 12 M4 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13046 12 M4 Self-Aligning Slide-in T-Nut
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
