Related Products
My Wish Lists
()HJ-24
Cross Hinge Joint Set Steel
The HJ-24 is a metal connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes. The hinge bracket AP-HINGE allows the connector to be swivel.
To create an HJ-24, you need to regroup two H-24 together with two M6-25B bolts and two M6-N nuts using one AP-HINGE. This connector is one of the easiest to connect along with the HJ-1. The HJ-24 is equipped with twelve striations for grip and six reinforcement holes for the construction of heavy-duty and structures and protection against frequent vibration. The HJ-24 is compatible with most 28mm pipe systems and equivalent joints.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

The HJ-24 is a metal connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes. The hinge bracket AP-HINGE allows the connector to be swivel.
To create an HJ-24, you need to regroup two H-24 together with two M6-25B bolts and two M6-N nuts using one AP-HINGE. This connector is one of the easiest to connect along with the HJ-1. The HJ-24 is equipped with twelve striations for grip and six reinforcement holes for the construction of heavy-duty and structures and protection against frequent vibration. The HJ-24 is compatible with most 28mm pipe systems and equivalent joints.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.499000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 5.125” (130.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-24 is a metal connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes. The hinge bracket AP-HINGE allows the connector to be swivel.
To create an HJ-24, you need to regroup two H-24 together with two M6-25B bolts and two M6-N nuts using one AP-HINGE. This connector is one of the easiest to connect along with the HJ-1. The HJ-24 is equipped with twelve striations for grip and six reinforcement holes for the construction of heavy-duty and structures and protection against frequent vibration. The HJ-24 is compatible with most 28mm pipe systems and equivalent joints.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.499000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 5.125” (130.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-24 is a metal connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes. The hinge bracket AP-HINGE allows the connector to be swivel.
To create an HJ-24, you need to regroup two H-24 together with two M6-25B bolts and two M6-N nuts using one AP-HINGE. This connector is one of the easiest to connect along with the HJ-1. The HJ-24 is equipped with twelve striations for grip and six reinforcement holes for the construction of heavy-duty and structures and protection against frequent vibration. The HJ-24 is compatible with most 28mm pipe systems and equivalent joints.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

-
CAD Files
-
CAD Files
-


