Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head
AF-OSM
Stanchion Mount
The AF-OSM is a welded structural anchor designed to fix any structure to the ground and increase stability by utilizing a wide foot base. The foot anchor is installed on the outside of the pipe.
- Superb stability
- Adds rigidity to vertical pipes
- Quick and easy installation
- Secure to the pipe using an F-A858 metal screw.
A Flexpipe Product

The AF-OSM is a welded structural anchor designed to fix any structure to the ground and increase stability by utilizing a wide foot base. The foot anchor is installed on the outside of the pipe.
- Superb stability
- Adds rigidity to vertical pipes
- Quick and easy installation
- Secure to the pipe using an F-A858 metal screw.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 1.012000 |
| Color | Bright Zinc |
| Series | Pipe |
| Type | Large Round Stanchion Mount |
| Material | Steel |
| Width | 4.1875" (106.36mm) |
| Height | 4.0625" (103.19mm) |
| Thickness | 0.118" (3.00mm) |
The AF-OSM is a welded structural anchor designed to fix any structure to the ground and increase stability by utilizing a wide foot base. The foot anchor is installed on the outside of the pipe.
- Superb stability
- Adds rigidity to vertical pipes
- Quick and easy installation
- Secure to the pipe using an F-A858 metal screw.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 1.012000 Color Bright Zinc Series Pipe Type Large Round Stanchion Mount Material Steel Width 4.1875" (106.36mm) Height 4.0625" (103.19mm) Thickness 0.118" (3.00mm)
-
- Description
The AF-OSM is a welded structural anchor designed to fix any structure to the ground and increase stability by utilizing a wide foot base. The foot anchor is installed on the outside of the pipe.
- Superb stability
- Adds rigidity to vertical pipes
- Quick and easy installation
- Secure to the pipe using an F-A858 metal screw.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-