Toggle Nav
Design with AQX and buy online Design with AQX and buy online

AF-OLEV

Outer Leveling Foot M12 Adjustable

The AF-OLEV is a metal foot that increases stability and helps to even surfaces. It can be adjusted up to 2 1/2" inches and is compatible with our EP-96-ST and SP-96-BL pipes.

  • Bolt M12 (12 mm) Length 4" (100 mm)
  • The foot is installed on the outside of the pipe.
  • Ideal for leveling uneven flooring
  • Quick and easy installation
  • Specifically designed to gain space by being able to be placed side by side to another structure or up against a wall.

 

A Flexpipe Product

Flexpipe Logo

The AF-OLEV is a metal foot that increases stability and helps to even surfaces. It can be adjusted up to 2 1/2" inches and is compatible with our EP-96-ST and SP-96-BL pipes.

  • Bolt M12 (12 mm) Length 4" (100 mm)
  • The foot is installed on the outside of the pipe.
  • Ideal for leveling uneven flooring
  • Quick and easy installation
  • Specifically designed to gain space by being able to be placed side by side to another structure or up against a wall.

 

A Flexpipe Product

Flexpipe Logo

4
16
32
Custom Quantity
$3.78