Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6945-SR
Standard Rail - 45mm
Standard Rail - 45mm
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile seriesĀ 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Zinc plated carbon steel
- Comes with pre-drilled offset holes to mount to the T-Slot
$0.0850
*cut charge of $0.00
This item requires a longer lead time. Please see Shipping Schedule for
"Linear Rails".
| ESD Safe | No |
| Weight | 0.109200 |
| Color | No |
| Series | Metric |
| Material | Zinc plated carbon steel |
| A | 1.800ā (45.70mm) |
| B | .610ā (15.50mm) |
| C | .950ā (24.00mm) |
| D | .900ā (22.90mm) |
| E | .080ā (2.00mm) |
| F | .350ā (9.00mm) |
| G | 1.380ā (35.05mm) |
| Max Length (inches) | 236.200000 |
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile seriesĀ 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Zinc plated carbon steel
- Comes with pre-drilled offset holes to mount to the T-Slot
Product Specs
- Product Details
-
ESD Safe No Weight 0.109200 Color No Series Metric Material Zinc plated carbon steel A 1.800ā (45.70mm) B .610ā (15.50mm) C .950ā (24.00mm) D .900ā (22.90mm) E .080ā (2.00mm) F .350ā (9.00mm) G 1.380ā (35.05mm) Max Length (inches) 236.200000
-
- Description
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile seriesĀ 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Zinc plated carbon steel
- Comes with pre-drilled offset holes to mount to the T-Slot
-
CAD Files
-
CAD Files
-


