Related Products
6945-SC
Standard Carriage 45mm
Standard Carriage 45mm
- Directly mount to Standard Linear Rail 30mm, 45mm
- Load Capacity: 180 lbs (30mm) / 391 lbs (45mm)
- Temperature Rating: 212° F
- 52100 Chrome Steel, Hardened and Ground Rollers
- Open-end wrench available for preload adjustment
- Speed up to 1.5 m/second
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Aluminum body w/ steel roller |
| A | 1.630” (41.50mm) |
| B | 1.800” (45.70mm) |
| C | .610” (15.50mm) |
| D | 4.720” (120.00mm) |
| E | 1.250” (31.80mm) |
| F | 1.970” (50.00mm) |
| G | 1.380” (35.00mm) |
| H | 1.240” (31.50mm) |
| J | .590” (15.00mm) |
| K | 1.400” (35.50mm) |
| L | M8 x 1.25 |
| Weight | 0.831000 |
- Directly mount to Standard Linear Rail 30mm, 45mm
- Load Capacity: 180 lbs (30mm) / 391 lbs (45mm)
- Temperature Rating: 212° F
- 52100 Chrome Steel, Hardened and Ground Rollers
- Open-end wrench available for preload adjustment
- Speed up to 1.5 m/second
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Aluminum body w/ steel roller A 1.630” (41.50mm) B 1.800” (45.70mm) C .610” (15.50mm) D 4.720” (120.00mm) E 1.250” (31.80mm) F 1.970” (50.00mm) G 1.380” (35.00mm) H 1.240” (31.50mm) J .590” (15.00mm) K 1.400” (35.50mm) L M8 x 1.25 Weight 0.831000
-
- Description
- Directly mount to Standard Linear Rail 30mm, 45mm
- Load Capacity: 180 lbs (30mm) / 391 lbs (45mm)
- Temperature Rating: 212° F
- 52100 Chrome Steel, Hardened and Ground Rollers
- Open-end wrench available for preload adjustment
- Speed up to 1.5 m/second
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-


