Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6930-SC
Standard Carriage 30mm
Standard Carriage 30mm
- Directly mount to Standard Linear Rail 30mm, 45mm
- Load Capacity: 180 lbs (30mm) / 391 lbs (45mm)
- Temperature Rating: 212° F
- 52100 Chrome Steel, Hardened and Ground Rollers
- Open-end wrench available for preload adjustment
- Speed up to 1.5 m/second
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Aluminum body w/ steel roller |
| A | 1.040” (26.50mm) |
| B | 1.180” (30.00mm) |
| C | .390” (10.00mm) |
| D | 3.150” (80.00mm) |
| E | .750” (19.10mm) |
| F | 1.380” (35.00mm) |
| G | .890” (22.50mm) |
| H | .790” (20.00mm) |
| J | .390” (10.00mm) |
| K | .900” (22.80mm) |
| L | M6 x 1.0 |
| Weight | 0.220000 |
- Directly mount to Standard Linear Rail 30mm, 45mm
- Load Capacity: 180 lbs (30mm) / 391 lbs (45mm)
- Temperature Rating: 212° F
- 52100 Chrome Steel, Hardened and Ground Rollers
- Open-end wrench available for preload adjustment
- Speed up to 1.5 m/second
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Aluminum body w/ steel roller A 1.040” (26.50mm) B 1.180” (30.00mm) C .390” (10.00mm) D 3.150” (80.00mm) E .750” (19.10mm) F 1.380” (35.00mm) G .890” (22.50mm) H .790” (20.00mm) J .390” (10.00mm) K .900” (22.80mm) L M6 x 1.0 Weight 0.220000
-
- Description
- Directly mount to Standard Linear Rail 30mm, 45mm
- Load Capacity: 180 lbs (30mm) / 391 lbs (45mm)
- Temperature Rating: 212° F
- 52100 Chrome Steel, Hardened and Ground Rollers
- Open-end wrench available for preload adjustment
- Speed up to 1.5 m/second
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-


