Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6930-SR
Standard Rail - 30mm
Standard Rail - 30mm
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile series 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Zinc plated carbon steel
- Comes with pre-drilled offset holes to mount to the T-Slot
$0.0606
*cut charge of $0.00
This item requires a longer lead time. Please see Shipping Schedule for
"Linear Rails".
| ESD Safe | No |
| Weight | 0.053000 |
| Color | No |
| Series | Metric |
| Material | Zinc plated carbon steel |
| A | 1.180” (30.00mm) |
| B | .390” (10.00mm) |
| C | .590” (15.00mm) |
| D | .590” (15.00mm) |
| E | .080” (2.00mm) |
| F | .220” (5.50mm) |
| G | 3.150” (80.00mm) |
| Max Length (inches) | 236.200000 |
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile series 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Zinc plated carbon steel
- Comes with pre-drilled offset holes to mount to the T-Slot
Product Specs
- Product Details
-
ESD Safe No Weight 0.053000 Color No Series Metric Material Zinc plated carbon steel A 1.180” (30.00mm) B .390” (10.00mm) C .590” (15.00mm) D .590” (15.00mm) E .080” (2.00mm) F .220” (5.50mm) G 3.150” (80.00mm) Max Length (inches) 236.200000
-
- Description
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile series 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Zinc plated carbon steel
- Comes with pre-drilled offset holes to mount to the T-Slot
-
CAD Files
-
CAD Files
-
