Related Products
6081
Preload Adjustment Wrench - 30mm
Preload Adjustment Wrench - 30mm
- Compatible with standard carriage 30mm
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Steel |
| Weight | 0.037000 |
- Compatible with standard carriage 30mm
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Steel Weight 0.037000
-
- Description
- Compatible with standard carriage 30mm
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
