Related Products
-
Part No. 6423$91.6010 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6425$67.0510 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6415$63.1910 Series Single Flange Short Linear Bearing with Brake Holes
My Wish Lists
()6850
10 Series "L" Handle Linear Bearing Brake Kit
10 Series "L" Handle Linear Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
| ESD Safe | No |
| Series | 10 Series |
| Material | Nylon 66 |
| Process | Injection Molded |
| Finish | Matte |
| Color | Black |
| A | 1.325" |
| B | 2.041" |
| C | 1.745" |
| D | 1.445" |
| E | .500" |
| F | .540" |
| G | .617" |
| Weight | 0.048000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Nylon 66 Process Injection Molded Finish Matte Color Black A 1.325" B 2.041" C 1.745" D 1.445" E .500" F .540" G .617" Weight 0.048000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-