Related Products
- Part No. 6850
Total Price
................................................................................................................................ - Part No. 6852
Total Price
................................................................................................................................ - Part No. 6851
Total Price
................................................................................................................................
My Wish Lists
()6425
10 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
10 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6063-T6 |
Process | Extruded |
Finish | Anodize |
Color | Clear |
A | 1.218" |
B | .312" |
C | .906" |
D | .094" |
E | 1.624" |
F | .156" |
G | 1.312" |
H | .306" |
J | .656" |
K | .156" |
L | 2.936" |
M | 1.875" |
N | .938" |
P | .438" |
Q | .343" |
R | 1.468" |
S | 1.000" |
T | #8 FHS |
U | .265" |
V | .257" |
W | 2.250" |
X | 1.000" |
Y | .438" |
Z | .406" |
Weight | 0.205000 |

The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A 1.218" B .312" C .906" D .094" E 1.624" F .156" G 1.312" H .306" J .656" K .156" L 2.936" M 1.875" N .938" P .438" Q .343" R 1.468" S 1.000" T #8 FHS U .265" V .257" W 2.250" X 1.000" Y .438" Z .406" Weight 0.205000
-
- Description
The 3-slot mount – double flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
- CAD Files
- CAD Files
-