Related Products
65-2745-Black
25 & 40 Series Magnetic Door Catch Bracket
The magnetic door catch bracket is used to attach the magnet to a T-slotted profile door. All mounting hardware is included.
| ESD Safe | No |
| Series | 25 Series, 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 25.40mm |
| B | 6.35mm |
| C | 25.40mm |
| D | 6.35mm |
| E | 25.40mm |
| F | 9.53mm |
| G | 4.32mm |
| H | 42.16mm |
| J | 8-32 |
| Weight | 0.082000 |
The magnetic door catch bracket is used to attach the magnet to a T-slotted profile door. All mounting hardware is included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6041 | 2 | 6.51mm ID Washer | |
| 13-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 25.40mm B 6.35mm C 25.40mm D 6.35mm E 25.40mm F 9.53mm G 4.32mm H 42.16mm J 8-32 Weight 0.082000
-
- Description
- The magnetic door catch bracket is used to attach the magnet to a T-slotted profile door. All mounting hardware is included.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



