My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-6312
M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Blue |
A | 10.29mm |
B | 4.00mm |
C | 3.15mm |
D (Length) | 12.00mm |
E (Thread) | M6 X 1.0 |
Thread Length | Full Thread |
Weight | 0.007000 |

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Steel Finish Zinc Color Blue A 10.29mm B 4.00mm C 3.15mm D (Length) 12.00mm E (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.007000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-