Related Products
-
Part No. 75-3511$2.48Bolt Assembly: (2) M6 x 12.00mm Blue BHSCS with (2) Washer and Double Slide-In Economy T-Nut - Bright Zinc -
Part No. 75-3470$0.97Bolt Assembly: M6 x 16.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc -
Part No. 75-3440$3.66Bolt Assembly: M6 x 16.00mm Blue BHSCS with Washer and Roll-In T-Nut with Flex Handle - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-6041
6.51mm ID Washer
6.51mm ID Washer
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | 11.78mm |
| B | 6.51mm |
| C | 1.60mm |
| Weight | 0.002000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue Type Standard Flat Mfg Standard ISO 7089 A 11.78mm B 6.51mm C 1.60mm Weight 0.002000
-
-
CAD Files
-
CAD Files
-