Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6351
Counterbalance Internal Pulley Kit
Counterbalance Internal Pulley Kit
- Counterweights housed within supporting profiles
- 75 lb (34 kg) load rating for both sides of pulley
- Slotted mounting holes enable fractional or metric framing connections
- Compact design enables cable to ride inside T-slot
- Dual pulley design for left- or right-hand configurations
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires two end taps (M8 x 1.25 to attach mounting block to profile end)
- Note: 45 Series requires Threaded Inserts (PN 14196)
- Kit Includes: (1) Internal Counterbalance Housing, (1) 2” Pulley, (2) M8x25mm FHCS, and (1) Shoulder Bolt, 1/4” Hex Drive
- Counterweights housed within supporting profiles
- 75 lb (34 kg) load rating for both sides of pulley
- Slotted mounting holes enable fractional or metric framing connections
- Compact design enables cable to ride inside T-slot
- Dual pulley design for left- or right-hand configurations
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires two end taps (M8 x 1.25 to attach mounting block to profile end)
- Note: 45 Series requires Threaded Inserts (PN 14196)
- Kit Includes: (1) Internal Counterbalance Housing, (1) 2” Pulley, (2) M8x25mm FHCS, and (1) Shoulder Bolt, 1/4” Hex Drive
| ESD Safe | No |
| Weight | 1.360000 |
| Color | Silver |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Anodized Aluminum (Housing) |
| Width | 3.0" (76.20mm) |
| Height | 2.3" (58.42mm) |
| Depth | 3.0" (76.20mm) |
- Counterweights housed within supporting profiles
- 75 lb (34 kg) load rating for both sides of pulley
- Slotted mounting holes enable fractional or metric framing connections
- Compact design enables cable to ride inside T-slot
- Dual pulley design for left- or right-hand configurations
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires two end taps (M8 x 1.25 to attach mounting block to profile end)
- Note: 45 Series requires Threaded Inserts (PN 14196)
- Kit Includes: (1) Internal Counterbalance Housing, (1) 2” Pulley, (2) M8x25mm FHCS, and (1) Shoulder Bolt, 1/4” Hex Drive
Product Specs
- Product Details
-
ESD Safe No Weight 1.360000 Color Silver Series 15 Series, 40 Series, 45 Series Material Anodized Aluminum (Housing) Width 3.0" (76.20mm) Height 2.3" (58.42mm) Depth 3.0" (76.20mm)
-
- Description
- Counterweights housed within supporting profiles
- 75 lb (34 kg) load rating for both sides of pulley
- Slotted mounting holes enable fractional or metric framing connections
- Compact design enables cable to ride inside T-slot
- Dual pulley design for left- or right-hand configurations
- Easy counterbalance assembly when used with cable kit (PN 6353) and double T-slot bearing pad (PN 6352 )
- Requires two end taps (M8 x 1.25 to attach mounting block to profile end)
- Note: 45 Series requires Threaded Inserts (PN 14196)
- Kit Includes: (1) Internal Counterbalance Housing, (1) 2” Pulley, (2) M8x25mm FHCS, and (1) Shoulder Bolt, 1/4” Hex Drive
-
CAD Files
-
CAD Files
-
- Downloads
-


