Related Products
-
Part No. 5600-Black$138.2515 Series 1.5" Single Shaft Stanchion Mounting Block -
Part No. 5930-Black$115.9315 Series 1.5" Wide Horizontal Stanchion Base
My Wish Lists
()5041-Black
Aluminum Tube Profile 1.500" Diameter
Aluminum Tube Profile 1.500" Diameter
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 144.000000 |
| Finish | Anodize |
| Color | Black |
| A | 1.500" |
| B | .125" |
| Weight | 0.069000 |
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Max Length (inches) 144.000000 Finish Anodize Color Black A 1.500" B .125" Weight 0.069000
-
- Description
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

