Related Products
-
Part No. 3421$1.26Bolt Assembly: 5/16-18 x 1.300" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()5930-Black
15 Series 1.5" Wide Horizontal Stanchion Base
15 Series 1.5" Wide Horizontal Stanchion Base
The wide horizontal stanchion base commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. It is a wider option, making it sturdy and durable. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
The wide horizontal stanchion base commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. It is a wider option, making it sturdy and durable. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 2.500" |
| B | 1.500" |
| C | .500" |
| D | 3.875" |
| E | .438" |
| F | 3.000" |
| G | .328" |
| H | .313" |
| J | .500" |
| K | 1.500" |
| L | 1/4-20 SHCS |
| M | 2.500" |
| N | .750" |
| P | 1.375" |
| Q | 1.128" |
| R | 1.505" |
| S | 2.255" |
| Weight | 1.222000 |
The wide horizontal stanchion base commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. It is a wider option, making it sturdy and durable. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
Stanchion to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3421 | 4 | Bolt Assembly: 5/16-18 x 1.300" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 2.500" B 1.500" C .500" D 3.875" E .438" F 3.000" G .328" H .313" J .500" K 1.500" L 1/4-20 SHCS M 2.500" N .750" P 1.375" Q 1.128" R 1.505" S 2.255" Weight 1.222000
-
- Description
The wide horizontal stanchion base commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. It is a wider option, making it sturdy and durable. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Stanchion to T-Slot
Series Part Number Qty Description 
3421 4 Bolt Assembly: 5/16-18 x 1.300" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


