Related Products
My Wish Lists
()50020
Electric Column Lift System - 2 Column Legs only
Electric Column Lift System - 2 Column Legs only
• Works with 15, 40, 45 series T-slot profiles
• Max load: 660 lbs (300 kg) per leg up to 3,300 lbs (8-legs)
• Max stroke: 15.750” (400mm)
• Retracted height of legs: 24.803” (630mm)
• Extended height of legs: 40.551” (1030mm)
• ISO Class 7 (US Cleanroom Class 10,000): full load
• Integrated tilt sensor
• PLC compatibility (see user manual for more information)
• Kit includes: 2 Column Legs
• Requires base plates available for mounting to T-slot or caster (sold separately)
• Works with 15, 40, 45 series T-slot profiles
• Max load: 660 lbs (300 kg) per leg up to 3,300 lbs (8-legs)
• Max stroke: 15.750” (400mm)
• Retracted height of legs: 24.803” (630mm)
• Extended height of legs: 40.551” (1030mm)
• ISO Class 7 (US Cleanroom Class 10,000): full load
• Integrated tilt sensor
• PLC compatibility (see user manual for more information)
• Kit includes: 2 Column Legs
• Requires base plates available for mounting to T-slot or caster (sold separately)
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Color | Gray |
| Weight | 46.000000 |
• Works with 15, 40, 45 series T-slot profiles
• Max load: 660 lbs (300 kg) per leg up to 3,300 lbs (8-legs)
• Max stroke: 15.750” (400mm)
• Retracted height of legs: 24.803” (630mm)
• Extended height of legs: 40.551” (1030mm)
• ISO Class 7 (US Cleanroom Class 10,000): full load
• Integrated tilt sensor
• PLC compatibility (see user manual for more information)
• Kit includes: 2 Column Legs
• Requires base plates available for mounting to T-slot or caster (sold separately)
Manual
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Aluminum Color Gray Weight 46.000000
-
- Description
• Works with 15, 40, 45 series T-slot profiles
• Max load: 660 lbs (300 kg) per leg up to 3,300 lbs (8-legs)
• Max stroke: 15.750” (400mm)
• Retracted height of legs: 24.803” (630mm)
• Extended height of legs: 40.551” (1030mm)
• ISO Class 7 (US Cleanroom Class 10,000): full load
• Integrated tilt sensor
• PLC compatibility (see user manual for more information)
• Kit includes: 2 Column Legs
• Requires base plates available for mounting to T-slot or caster (sold separately)
-
CAD Files
-
- Downloads
-
Manual
-


