Related Products
-
Part No. 50021$1,711.13Electric Column Lift System - 2 Column Legs, Remote Keypad & Controller Box -
Part No. 50020$1,146.51Electric Column Lift System - 2 Column Legs only -
Part No. 50041$2,857.64Electric Column Lift System - 4 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()
Last Added Items
You have no items in your wish list.
50003
Base Plate for Mounting to Casters
Base Plate for Mounting to Casters
- Works only with 80/20 Column Lift Systems
- Hardware to mount plate to column leg included in Column Lift System Kit
| ESD Safe | Yes |
| Weight | 0.334000 |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Color | Silver |
| A | 3.000" (76.20mm) |
| B | 1.500" (38.10mm) |
| C | 0.752" (19.10mm) |
| D | 0.624" (15.85mm) |
| E | 4.921" (124.99mm) |
| F | 2.461" (62.51mm) |
| G | 1.083" (27.51mm) |
| H | 0.991" (25.17mm) |
| J | 0.315" (8.00mm) |
| K | M8 x 1.25 |
| L | M10 x 1.5 |
| M | 0.500" (12.70mm) |
- Works only with 80/20 Column Lift Systems
- Hardware to mount plate to column leg included in Column Lift System Kit
Mount to Caster
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8512 | 4 | M8 x 12.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.334000 Series 15 Series, 40 Series, 45 Series Material Aluminum Color Silver A 3.000" (76.20mm) B 1.500" (38.10mm) C 0.752" (19.10mm) D 0.624" (15.85mm) E 4.921" (124.99mm) F 2.461" (62.51mm) G 1.083" (27.51mm) H 0.991" (25.17mm) J 0.315" (8.00mm) K M8 x 1.25 L M10 x 1.5 M 0.500" (12.70mm)
-
- Description
- Works only with 80/20 Column Lift Systems
- Hardware to mount plate to column leg included in Column Lift System Kit
-
Sugg. Hardware
Mount to Caster
Series Part Number Qty Description 


11-8512 4 M8 x 12.00mm Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-