Related Products
-
Part No. 50020$1,146.51Electric Column Lift System - 2 Column Legs only -
Part No. 50021$1,711.13Electric Column Lift System - 2 Column Legs, Remote Keypad & Controller Box -
Part No. 50041$2,857.64Electric Column Lift System - 4 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()
Last Added Items
You have no items in your wish list.
50002
Base Plate for Mounting to T-Slot Profiles
Base Plate for Mounting to T-Slot Profiles
- Works only with 80/20 Column Lift Systems
- Hardware to mount base plate to column leg is included in Column Lift System Kits.
| ESD Safe | Yes |
| Weight | 0.452000 |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Color | Gray |
| A | 7.874" (199.99mm) |
| B | 7.087" (180.01mm) |
| C | 4.291" (108.99mm) |
| D | 2.500" (63.50mm) |
| E | 1.772" (45.00mm) |
| F | 1.496" (37.99mm) |
| G | 0.500" (12.70mm) |
- Works only with 80/20 Column Lift Systems
- Hardware to mount base plate to column leg is included in Column Lift System Kits.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3111 | 4 | 5/16-18 x .625" Button Head Socket Cap Screw (BHSCS) | |
| 3203 | 4 | 15 Series 5/16-18 Standard Slide-In T-Nut | |
| 11-8316 | 4 | M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 40-1984 | 4 | 40 Series M8 Standard Slide-in T-Nut | |
| 11-8316 | 4 | M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13049 | 4 | M8 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.452000 Series 15 Series, 40 Series, 45 Series Material Aluminum Color Gray A 7.874" (199.99mm) B 7.087" (180.01mm) C 4.291" (108.99mm) D 2.500" (63.50mm) E 1.772" (45.00mm) F 1.496" (37.99mm) G 0.500" (12.70mm)
-
- Description
- Works only with 80/20 Column Lift Systems
- Hardware to mount base plate to column leg is included in Column Lift System Kits.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3111 4 5/16-18 x .625" Button Head Socket Cap Screw (BHSCS)

3203 4 15 Series 5/16-18 Standard Slide-In T-Nut

11-8316 4 M8 x 16.00mm Button Head Socket Cap Screw (BHSCS)

40-1984 4 40 Series M8 Standard Slide-in T-Nut

11-8316 4 M8 x 16.00mm Button Head Socket Cap Screw (BHSCS)

13049 4 M8 Self-Aligning Slide-in T-Nut
-
CAD Files
-
CAD Files
-