Related Products
-
Part No. 50021$1,711.13Electric Column Lift System - 2 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()Q-102129
Lift Workstation Kit
Lift Workstation Kit
• Heavy-duty workstation, 500 lbs load capacity
• Dimensions: 48.00” length; 30.00” width; 60.70” height
• Integrated two-leg lift system with keypad, adjustable 16” height
• Large work surface 48.00” x 30.00” x 0.50” Black HDPE material
• 47” white rope light for T-slot mounting, includes dimmer/switch and power cord (1140 Lumens)
• Electrical power strip, 110V, 8 plugs
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Heavy-duty workstation, 500 lbs load capacity
• Dimensions: 48.00” length; 30.00” width; 60.70” height
• Integrated two-leg lift system with keypad, adjustable 16” height
• Large work surface 48.00” x 30.00” x 0.50” Black HDPE material
• 47” white rope light for T-slot mounting, includes dimmer/switch and power cord (1140 Lumens)
• Electrical power strip, 110V, 8 plugs
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 162.960000 |
| Color | Silver |
| Series | 15 Series |
| Finish | Clear Anodize |
| Length | 48.000" |
| Width | 30.000" |
| Height | 60.700" |
| Load Capacity | 500 lbs |
• Heavy-duty workstation, 500 lbs load capacity
• Dimensions: 48.00” length; 30.00” width; 60.70” height
• Integrated two-leg lift system with keypad, adjustable 16” height
• Large work surface 48.00” x 30.00” x 0.50” Black HDPE material
• 47” white rope light for T-slot mounting, includes dimmer/switch and power cord (1140 Lumens)
• Electrical power strip, 110V, 8 plugs
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 162.960000 Color Silver Series 15 Series Finish Clear Anodize Length 48.000" Width 30.000" Height 60.700" Load Capacity 500 lbs
-
- Description
• Heavy-duty workstation, 500 lbs load capacity
• Dimensions: 48.00” length; 30.00” width; 60.70” height
• Integrated two-leg lift system with keypad, adjustable 16” height
• Large work surface 48.00” x 30.00” x 0.50” Black HDPE material
• 47” white rope light for T-slot mounting, includes dimmer/switch and power cord (1140 Lumens)
• Electrical power strip, 110V, 8 plugs
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-

