Related Products
-
Part No. 3365$0.97Bolt Assembly: 5/16-18 x .625" Black BHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
3111
5/16-18 x .625" Button Head Socket Cap Screw (BHSCS)
5/16-18 x .625" Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .537” |
| B | 3/16 |
| C | .159” |
| D (Length) | .625” |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.020000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .537” B 3/16 C .159” D (Length) .625” E (Thread) 5/16-18 Thread Length Full Thread Weight 0.020000
-
-
CAD Files
-
CAD Files
-

