Related Products
-
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes -
Part No. 13-3945$1.12M8 x 45.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()4626
Anti-Rotation Plate
Anti-Rotation Plate
The anti-rotation plate is used with flanged Ready Tube profiles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. For suggested hardware to mount the plate to a Ready Tube profile, see the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Finish | Anodize |
| Color | Clear |
| A | 31.21mm |
| B | 15.62mm |
| C | 37.85mm |
| D | 18.92mm |
| E (Thread) | M8 X 1.25 |
| F | 6.35mm |
| Weight | 0.042000 |
The anti-rotation plate is used with flanged Ready Tube profiles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. For suggested hardware to mount the plate to a Ready Tube profile, see the "Suggested Hardware" tab.
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-3945 | 1 | M8 x 45.00mm Button Head Socket Cap Screw (BHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Finish Anodize Color Clear A 31.21mm B 15.62mm C 37.85mm D 18.92mm E (Thread) M8 X 1.25 F 6.35mm Weight 0.042000
-
- Description
The anti-rotation plate is used with flanged Ready Tube profiles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. For suggested hardware to mount the plate to a Ready Tube profile, see the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to RT Profile
Series Part Number Qty Description 
13-3945 1 M8 x 45.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
