My Wish Lists
()
Last Added Items
You have no items in your wish list.
3752
5/16-18 x 1.750" Flanged Hex Head Bolt (FHHB)
5/16-18 x 1.750" Flanged Hex Head Bolt (FHHB)
Total Price
................................................................................................................................Series | Fractional, Ready Tube |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | .680" |
B | 1/2 |
C | .320" |
D (Length) | 1.750" |
E (Thread) | 5/16-18 |
Thread Length | Full Thread |
Weight | 0.044000 |
Product Specs
- Product Details
-
Series Fractional, Ready Tube Material Steel Finish Zinc Color Bright A .680" B 1/2 C .320" D (Length) 1.750" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.044000
-
- CAD Files
- CAD Files
-