My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-3945
M8 x 45.00mm Button Head Socket Cap Screw (BHSCS)
M8 x 45.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Blue |
A | 14.00mm |
B | 8.00mm |
C | 6.60mm |
D (Length) | 45.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | Full Thread |
Weight | 0.017000 |

Product Specs
- Product Details
-
Series Metric Material Steel Finish Zinc Color Blue A 14.00mm B 8.00mm C 6.60mm D (Length) 45.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.017000
-
- CAD Files
- CAD Files
-