Related Products
-
Part No. 12259$3.6245 Series 45mm x 90mm End Cap with Molded Push-In Stem
My Wish Lists
()• Expanded 45 series profile offering with a lighter 45mm x 90mm profile.
• Profile works in applications needing a larger profile without the added weight.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
45-4590-LITE-Black-FB
45mm X 90mm Lite T-slotted Profile - Six Open T-slots
45mm X 90mm Lite T-slotted Profile - Six Open T-slots
• Expanded 45 series profile offering with a lighter 45mm x 90mm profile.
• Profile works in applications needing a larger profile without the added weight.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | N/A |
| Moment of Inertia - IX | 80.7666 cm⁴ |
| Moment of Inertia - IY | 19.7813 cm⁴ |
| Surface Area | 9.5382 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 1.441 per inch |
| Weight | 1.441000 |
• Expanded 45 series profile offering with a lighter 45mm x 90mm profile.
• Profile works in applications needing a larger profile without the added weight.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock N/A Moment of Inertia - IX 80.7666 cm^4 Moment of Inertia - IY 19.7813 cm^4 Surface Area 9.5382 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 1.441 per inch Weight 1.441000
-
- Description
• Expanded 45 series profile offering with a lighter 45mm x 90mm profile.
• Profile works in applications needing a larger profile without the added weight.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
-
CAD Files
-
CAD Files
-


