Related Products
-
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()45-2412
45 Series Steel Floor Mount Brackets
45 Series Steel Floor Mount Brackets
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 45 SeriesT-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 45-2412 to install two extrusions in one bracket
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 45 SeriesT-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 45-2412 to install two extrusions in one bracket
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Carbon Steel |
| Finish | Powder Coated |
| Color | Black |
| A | 6.024” (153.00mm) |
| B | 3.593” (91.25mm) |
| C | 1.813” (46.05mm) |
| D | 6.024” (153.00mm) |
| E | .630” (16.00mm) |
| F | 5.118” (130.00mm) |
| Bolt Size | M8 x 25mm SHCS |
| Weight | 3.837000 |
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 45 SeriesT-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 45-2412 to install two extrusions in one bracket
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Carbon Steel Finish Powder Coated Color Black A 6.024” (153.00mm) B 3.593” (91.25mm) C 1.813” (46.05mm) D 6.024” (153.00mm) E .630” (16.00mm) F 5.118” (130.00mm) Bolt Size M8 x 25mm SHCS Weight 3.837000
-
- Description
• One piece welded construction with black powder coated finish
• Easy installation, slide extrusion in vertical tube and tighten with included set screw
• Compatible with 45 SeriesT-slot profiles
• Four .630” (16.00mm) diameter holes for floor mounting
• Use 45-2412 to install two extrusions in one bracket
-
CAD Files
-
CAD Files
-