Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545-Lite$0.7745mm X 45mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()14012
Central Connector: Vertical Orientation
Central Connector: Vertical Orientation
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
| ESD Safe | Yes |
| Series | 45 Series |
| Orientation | Vertical |
| Spring | No |
| Material | Steel |
| A | 45.50mm |
| B | 32.00mm |
| C | 9.60mm |
| D | 16.70mm |
| E | N/A |
| F | 9.60mm |
| G | 18.00mm |
| H | 28.00mm |
| J | 19.50mm |
| K | 5.40mm |
| L | M12 x 12 |
| Weight | 0.123000 |
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Orientation Vertical Spring No Material Steel A 45.50mm B 32.00mm C 9.60mm D 16.70mm E N/A F 9.60mm G 18.00mm H 28.00mm J 19.50mm K 5.40mm L M12 x 12 Weight 0.123000
-
- Description
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
