Related Products
-
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots - 45mm X 90mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()12259
45 Series 45mm x 90mm End Cap with Molded Push-In Stem
45 Series 45mm x 90mm End Cap with Molded Push-In Stem
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
| ESD Safe | No |
| Series | 45 Series |
| Material | ABS |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 45.00mm |
| B | 90.00mm |
| C | 4.00mm |
| Weight | 0.039000 |
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material ABS Finish Matte Color Black Process Molded A 45.00mm B 90.00mm C 4.00mm Weight 0.039000
-
- Description
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
