Related Products
My Wish Lists
()4490
10 & 15 Series Single Panel Holder
10 & 15 Series Single Panel Holder
The single holder is zinc die-cast and provides a quick and simple method to secure panels. The pads on the holders increase the strength and help to protect the panel. The single panel holder is frequently used in conjunction with a dual panel holder to form a frameless plastic panel corner. The single panel holder is comprised of two pieces and the hardware to connect them.
The single holder is zinc die-cast and provides a quick and simple method to secure panels. The pads on the holders increase the strength and help to protect the panel. The single panel holder is frequently used in conjunction with a dual panel holder to form a frameless plastic panel corner. The single panel holder is comprised of two pieces and the hardware to connect them.
| ESD Safe | Yes |
| Series | 10 Series, 15 Series |
| Type | Single Panel |
| Material | Die Cast Zinc |
| Process | Die Cast |
| Finish | Powder Coat |
| A | 1.772" |
| B | .531" |
| C | .492" |
| D | .948" |
| E | M4 hex |
| F | .350" |
| G | 1.280" |
| H | .650" |
| J | .787" |
| K | .394" |
| L | .492" |
| M | Ø.217” |
| Weight | 0.169000 |
The single holder is zinc die-cast and provides a quick and simple method to secure panels. The pads on the holders increase the strength and help to protect the panel. The single panel holder is frequently used in conjunction with a dual panel holder to form a frameless plastic panel corner. The single panel holder is comprised of two pieces and the hardware to connect them.
Clamp to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3050 | 1 | 10-32 x .500" Button Head Socket Cap Screw (BHSCS) | |
| 3205 | 1 | 10 Series 10-32 Standard Slide-in T-Nut | |
| 3051 | 1 | 10-32 x .625" Button Head Socket Cap Screw (BHSCS) | |
| 3201 | 1 | 15 Series 10-32 Standard Slide-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series, 15 Series Type Single Panel Material Die Cast Zinc Process Die Cast Finish Powder Coat A 1.772" B .531" C .492" D .948" E M4 hex F .350" G 1.280" H .650" J .787" K .394" L .492" M Ø.217” Weight 0.169000
-
- Description
The single holder is zinc die-cast and provides a quick and simple method to secure panels. The pads on the holders increase the strength and help to protect the panel. The single panel holder is frequently used in conjunction with a dual panel holder to form a frameless plastic panel corner. The single panel holder is comprised of two pieces and the hardware to connect them.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

