Related Products
-
Part No. 11-8320$0.69M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
40-4488
40 Series 4 Hole - Locking Zinc Hinge
40 Series 4 Hole - Locking Zinc Hinge
The 4 hole - locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The 4 hole - locking zinc hinge features a ratcheting clamp handle for locking the hinge in position. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
The 4 hole - locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The 4 hole - locking zinc hinge features a ratcheting clamp handle for locking the hinge in position. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 40 Series |
| Material | Zinc |
| Grade | Die-Cast |
| Finish | Powder Coat |
| Color | Black |
| Process | Die Cast |
| A | 45.40mm |
| B | 82.60mm |
| C | 70.60mm |
| D | 40.00mm |
| E | 21.00mm |
| F | 8.20mm |
| G | 37.00mm |
| H | 14.00mm |
| J | 8.00mm |
| K | 102.00mm |
| Weight | 0.502600 |
The 4 hole - locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The 4 hole - locking zinc hinge features a ratcheting clamp handle for locking the hinge in position. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8518 | 2 | M8 x 18.00mm Socket Head Cap Screw (SHCS) | |
| 40-1984 | 2 | 40 Series M8 Standard Slide-in T-Nut |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8320 | 2 | M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) | |
| 11-8065 | 2 | M8 Hex Nut | |
| 11-6042 | 2 | 8.51mm ID Washer |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Zinc Grade Die-Cast Finish Powder Coat Color Black Process Die Cast A 45.40mm B 82.60mm C 70.60mm D 40.00mm E 21.00mm F 8.20mm G 37.00mm H 14.00mm J 8.00mm K 102.00mm Weight 0.502600
-
- Description
The 4 hole - locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The 4 hole - locking zinc hinge features a ratcheting clamp handle for locking the hinge in position. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
11-8518 2 M8 x 18.00mm Socket Head Cap Screw (SHCS)

40-1984 2 40 Series M8 Standard Slide-in T-Nut
Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
11-8320 2 M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)

11-8065 2 M8 Hex Nut

11-6042 2 8.51mm ID Washer
-
CAD Files
-
CAD Files
-

