The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
Mount to Base Plate
Series
Part Number
Qty
Description
13-1525
4
M10 x 25.00mm Socket Head Cap Screw (SHCS)
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The adjustable position floor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 inches (69.85mm), allowing greater design flexibility. The adjustable position floor lock has a foot release lever and commonly mounts to a T-slot profile side using a position floor lock base plate. There is a minimum weight requirement of 70 pounds (31.75 kg) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 (31.75 kg) to 120 pounds (54.43 kg).
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.