Related Products
-
Part No. 75-3508$1.44Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 65-2069$12.6925 & 40 Series Grabberâ„¢ Door Catch - 1.40 kg Pull Force -
Part No. 65-2125$11.0225 & 40 Series Grabberâ„¢ Door Catch - 4.60 kg Pull Force
40-2121-Black
40 Series Grabber™ Door Catch Mounting Plate
40 Series Grabber™ Door Catch Mounting Plate
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 6.35mm |
| B | 19.81mm |
| C | 8.76mm |
| D | 9.53mm |
| E | 114.30mm |
| F | 33.32mm |
| G | 47.63mm |
| H | #6-32 |
| J | M8Â FHSCS C-Sink |
| K | 25.40mm |
| L | 19.05mm |
| M | 76.20mm |
| N | 6.35mm |
| P | 50.80mm |
| Weight | 0.204000 |
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3508 | 2 | Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 6.35mm B 19.81mm C 8.76mm D 9.53mm E 114.30mm F 33.32mm G 47.63mm H #6-32 J M8Â FHSCS C-Sink K 25.40mm L 19.05mm M 76.20mm N 6.35mm P 50.80mm Weight 0.204000
-
- Description
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3508 2 Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
