Related Products
-
Part No. 65-2088$12.6925 & 40 Series Grabber™ Door Catch - 2.30 kg Pull Force -
Part No. 75-3508$1.44Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 65-2125$11.0225 & 40 Series Grabber™ Door Catch - 4.60 kg Pull Force
My Wish Lists
()40-2121
40 Series Grabber™ Door Catch Mounting Plate
The Grabber™ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabber™ door catch to a T-slot or plastic panel.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 6.35mm |
| B | 19.81mm |
| C | 8.76mm |
| D | 9.53mm |
| E | 114.30mm |
| F | 33.32mm |
| G | 47.63mm |
| H | #6-32 |
| J | M8 FHSCS C-Sink |
| K | 25.40mm |
| L | 19.05mm |
| M | 76.20mm |
| N | 6.35mm |
| P | 50.80mm |
| Weight | 0.204000 |
The Grabber™ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabber™ door catch to a T-slot or plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3508 | 2 | Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 6.35mm B 19.81mm C 8.76mm D 9.53mm E 114.30mm F 33.32mm G 47.63mm H #6-32 J M8 FHSCS C-Sink K 25.40mm L 19.05mm M 76.20mm N 6.35mm P 50.80mm Weight 0.204000
-
- Description
The Grabber™ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabber™ door catch to a T-slot or plastic panel.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3508 2 Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-