Related Products
-
Part No. 65-2123$8.4925 & 40 Series Grabberâ„¢ Door Catch Mounting Plate -
Part No. 40-2121-Black$19.0840 Series Grabber™ Door Catch Mounting Plate
65-2069
25 & 40 Series Grabberâ„¢ Door Catch - 1.40 kg Pull Force
25 & 40 Series Grabberâ„¢ Door Catch - 1.40 kg Pull Force
The Grabberâ„¢ door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabberâ„¢ door catch mounting plate on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabberâ„¢ door catch to the plate is included. It requires a Grabberâ„¢ door catch clearance machining service which includes the tap.
| ESD Safe | No |
| Series | 25 Series, 40 Series |
| Material | PC / ABS |
| Process | Injection Molded |
| Color | Black |
| A | 48.26mm |
| B | 40.60mm |
| C | 32.65mm |
| D | 28.20mm |
| E | 20.07mm |
| F | 11.20mm |
| G | 3.81mm |
| H | 3.30mm |
| J | 3.30mm x 8.40mm |
| K | .762mm |
| L | 55.88mm |
| M | 44.45mm |
| N | 13.70mm |
| Pull Force | 1.40 kg |
| Weight | 0.036000 |
The Grabberâ„¢ door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabberâ„¢ door catch mounting plate on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabberâ„¢ door catch to the plate is included. It requires a Grabberâ„¢ door catch clearance machining service which includes the tap.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 40 Series Material PC / ABS Process Injection Molded Color Black A 48.26mm B 40.60mm C 32.65mm D 28.20mm E 20.07mm F 11.20mm G 3.81mm H 3.30mm J 3.30mm x 8.40mm K .762mm L 55.88mm M 44.45mm N 13.70mm Pull Force 1.40 kg Weight 0.036000
-
- Description
- The Grabberâ„¢ door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabberâ„¢ door catch mounting plate on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabberâ„¢ door catch to the plate is included. It requires a Grabberâ„¢ door catch clearance machining service which includes the tap.
-
CAD Files
-
CAD Files
-
