Related Products
-
Part No. 1547$0.781.50” X 1.50" 45 Degree Closed Side T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 1545$2.761.50” X 4.50" T-Slotted Profile - Eight Open T-Slot -
Part No. 1517$0.781.50” X 1.50” Quarter Round T-Slotted Profile - Two Open T-Slots
My Wish Lists
()3348
Nylon T-Slot Nut (12-pack)
Nylon T-Slot Nut (12-pack)
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
| ESD Safe | No |
| Series | 15 Series |
| Screw | Yes |
| Material | Plastic |
| Grade | Nylon |
| Color | White |
| A | .557" |
| B | .200" |
| C | .062" |
| D | .330" |
| E | .315" |
| Weight | 0.305000 |
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Screw Yes Material Plastic Grade Nylon Color White A .557" B .200" C .062" D .330" E .315" Weight 0.305000
-
- Description
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-