Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4302$5.3115 Series & Ready Tube 2 Hole - Inside Corner Bracket
1547 is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547 profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots.
1547
1.50” X 1.50" 45 Degree Closed Side T-Slotted Profile - Two Adjacent Open T-Slots
1.50” X 1.50" 45 Degree Closed Side T-Slotted Profile - Two Adjacent Open T-Slots
1547 is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547 profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1365”⁴ |
| Moment of Inertia - IY | 0.1365”⁴ |
| Surface Area | 0.740 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0723 per inch |
| Weight | 0.072300 |
1547 is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547 profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.1365”^4 Moment of Inertia - IY 0.1365”^4 Surface Area 0.740 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0723 per inch Weight 0.072300
-
- Description
1547 is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547 profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots.
-
CAD Files
-
CAD Files
-

