Related Products
-
Part No. 2046RED$3.3115 Series 1.5" x 4.5" End Cap with Push-In Fastener -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1545 is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545 profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
1545
1.50” X 4.50" T-Slotted Profile - Eight Open T-Slot
1.50” X 4.50" T-Slotted Profile - Eight Open T-Slot
1545 is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545 profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 5.6929"⁴ |
| Moment of Inertia - IY | 0.7097"⁴ |
| Surface Area | 3.002 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2927 per inch |
| Weight | 0.292700 |
1545 is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545 profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 5.6929"^4 Moment of Inertia - IY 0.7097"^4 Surface Area 3.002 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2927 per inch Weight 0.292700
-
- Description
1545 is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545 profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
-
CAD Files
-
CAD Files
-

