Related Products
-
Part No. 2022-Plain$2.2010 Series 1" x 1" End Cap with Push-In Fastener -
Part No. 3359$5.5215 Series 5/16-18 Standard Anchor Fastener Assembly
My Wish Lists
()1517 is a 1.50” x 1.50” fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1517 profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
1517
1.50” X 1.50” Quarter Round T-Slotted Profile - Two Open T-Slots
1.50” X 1.50” Quarter Round T-Slotted Profile - Two Open T-Slots
1517 is a 1.50” x 1.50” fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1517 profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1662"⁴ |
| Moment of Inertia - IY | 0.1662"⁴ |
| Surface Area | 0.765 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0746 per inch |
| Weight | 0.074600 |
1517 is a 1.50” x 1.50” fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1517 profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.1662"^4 Moment of Inertia - IY 0.1662"^4 Surface Area 0.765 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0746 per inch Weight 0.074600
-
- Description
1517 is a 1.50” x 1.50” fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1517 profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

