Related Products
-
Part No. 75-3412$0.81Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-2406
25 Series Leveling Caster Base Plate
25 Series Leveling Caster Base Plate
The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 35.36mm |
| B | 20.42mm |
| C | 76.20mm |
| D | 9.09mm |
| E | 58.02mm |
| F | 25.00mm |
| G | M6 x 1.0 |
| H | M6 SHCS |
| J | 25.60mm |
| K | 12.70mm |
| L | 76.20mm |
| Weight | 0.397000 |
The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3412 | 4 | Bolt Assembly: M6 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 4 | M6 x 16.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 35.36mm B 20.42mm C 76.20mm D 9.09mm E 58.02mm F 25.00mm G M6 x 1.0 H M6 SHCS J 25.60mm K 12.70mm L 76.20mm Weight 0.397000
-
- Description
The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a profile end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

